Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
HSK-INOX-HD Metr. - Cable glands for special applications
Bill of material
HSK-INOX-HD 1.740.1602.50
AG
Thread
M 16 x 1.5
D1
5-10 mm
GL
6 mm
H
34.0 mm
D
27 mm
SW
20 mm
BN
Order No.
1.740.1602.50
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices